Accessories DHW, Circulation module, CIRC-MOD. TD-Z 25-40-25 (KIT)
004U1637
1.20 m³/h, R1"/R1 1/4", external thread
1.20 m³/h, R1"/R1 1/4", external thread
Gross weight | 35 Kilogram |
Net weight | 30 Kilogram |
EAN | 5715162748213 |
Gross weight | 35 Kilogram |
Net weight | 30 Kilogram |
EAN | 5715162748213 |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Category name | Distributors and pipe sets |
CE evaluated | Yes |
Circulation connection size | R1"/R1 1/4" |
Circulation connection type | external thread |
Circulation pipe size | DN25/DN32 |
Connection direction primary and secondary | all |
Current [A] [Max] | 0.1 A |
DCW static pressure [bar] [Min] | 1 bar |
Delta P primary without heat meter [bar] [Min] | 0 bar |
Depth without cover [mm] | 133 mm |
Description | CIRC-MOD. TD-Z 25-40-25 (KIT) |
Design | loose |
DHW pump brand | Grundfos |
DHW pump type | UPM2K |
Flow circulation [m3/h] [Max] | 1.2 m³/h |
Height without cover [mm] | 140 mm |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
P circulation [bar] [Max] | 0.2 bar |
Package depth [mm] | 400 mm |
Package height [mm] | 270 mm |
Package width [mm] | 600 mm |
PED category | § 3.3 |
Pressure nominal secondary [bar] | 10 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 100 °C |
Supply temperature recommended [˚C] | 70 °C |
Supply voltage [V] AC | 230 V |
Type | Circulation module |
Width without cover [mm] | 544 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Approval | CE |
Category name | Distributors and pipe sets |
CE evaluated | Yes |
Circulation connection size | R1"/R1 1/4" |
Circulation connection type | external thread |
Circulation pipe size | DN25/DN32 |
Connection direction primary and secondary | all |
Current [A] [Max] | 0.1 A |
DCW static pressure [bar] [Min] | 1 bar |
Delta P primary without heat meter [bar] [Min] | 0 bar |
Depth without cover [mm] | 133 mm |
Description | CIRC-MOD. TD-Z 25-40-25 (KIT) |
Design | loose |
DHW pump brand | Grundfos |
DHW pump type | UPM2K |
Flow circulation [m3/h] [Max] | 1.2 m³/h |
Height without cover [mm] | 140 mm |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
P circulation [bar] [Max] | 0.2 bar |
Package depth [mm] | 400 mm |
Package height [mm] | 270 mm |
Package width [mm] | 600 mm |
PED category | § 3.3 |
Pressure nominal secondary [bar] | 10 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Accessories DHW |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 100 °C |
Supply temperature recommended [˚C] | 70 °C |
Supply voltage [V] AC | 230 V |
Type | Circulation module |
Width without cover [mm] | 544 mm |