Micro Plate heat exchanger, XB37L-1, Number of plates: 70

004B1684

25 bar, Brazing material: Copper

Product details

Gross weight 14 Kilogram
Net weight 14 Kilogram
Volume 17.132 Liter
EAN 5702421663813

 

Brazing material Copper
Category I
China RoHS compliance Yes
Connection length 1 [mm] 50 mm
Connection length 2 [mm] 50 mm
Connection length side 1 [mm] 50 mm
Connection length side 2 [mm] 50 mm
Connection size 1 1
Connection size 2 1
Connection standard DIN ISO 228/1
Connection type 1 G
Connection type 2 G
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole [mm] 72 mm
In scope of WEEE No
Manufacturer's name Danfoss
Material Description (Short Te XB37L-1-70_2CU_25_S1_7G1_L50
Number of passes 1
Number of plates 70
Packing format Single pack
Plate material 1.4404
Plate material no. 1.4404
Plate pattern L
Product group Heat exchangers
Product name Micro plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [Max] 180 °C
Temperature range [°C] [Min] -10 °C
Total height without feet [mm] 525 mm
Total width [mm] 119 mm
Type XB37L-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm] 479 mm
Vertical center porthole 2[mm] 479 mm
Vertical center porthole side 1 [mm] 479 mm
Volume per channel 1 [l] 0.115 L
Volume per channel 2 [l] 0.115 L
Working pressure side 1 [bar] [Max] 25 bar
Working pressure side 2 [bar] [Max] 25 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality