LENO MSV-BD PURE, DN 15 LF, Low flow, Internal thread
003Z9990
Product Type: LENO MSV-BD PURE, DN 15 LF, Low flow, Internal thread, Manual balancing
Product Type: LENO MSV-BD PURE, DN 15 LF, Low flow, Internal thread, Manual balancing
Gross weight | 0.814 Kg |
Net weight | 0.802 Kg |
Volume | 1.376 Liter |
EAN | 5715162508701 |
Gross weight | 0.814 Kg |
Net weight | 0.802 Kg |
Volume | 1.376 Liter |
EAN | 5715162508701 |
Connection types | Internal thread |
Connections | G ½" |
Differential pressure range [bar] [Max] | 2.5 bar |
Drain function | Yes |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Lead content | less than 0,1% |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | No |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-BD PURE |
Valve body material | Ecobrass |
Valve size | DN 15 LF |
Connection types | Internal thread |
Connections | G ½" |
Differential pressure range [bar] [Max] | 2.5 bar |
Drain function | Yes |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Lead content | less than 0,1% |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
REACH Candidate List substances | No |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | LENO MSV-BD PURE |
Valve body material | Ecobrass |
Valve size | DN 15 LF |