Cable for NovoCon S with surface temperature sensors, 1,5 m
003Z8610
Cable for NovoCon S with surface temperature sensors, 1,5 m
Cable for NovoCon S with surface temperature sensors, 1,5 m
Gross weight | 0.086 Kilogram |
Net weight | 0.077 Kilogram |
Volume | 0.326 Liter |
EAN | 5702428964500 |
Gross weight | 0.086 Kilogram |
Net weight | 0.077 Kilogram |
Volume | 0.326 Liter |
EAN | 5702428964500 |
Cable length [m] | 1.5 m |
Description | Cable for NovoCon S with surface temperature sensors, 1,5 m |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Gear actuators |
REACH Candidate List substances | No |
Type | Gear actuators accessories |
Usage | NovoCon |
Cable length [m] | 1.5 m |
Description | Cable for NovoCon S with surface temperature sensors, 1,5 m |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Gear actuators |
REACH Candidate List substances | No |
Type | Gear actuators accessories |
Usage | NovoCon |