NovoCon L, DN 125-150, Spring down
003Z8562
NovoCon L, Digital actuator for AB-QM DN 125-150, with spring down safety function
NovoCon L, Digital actuator for AB-QM DN 125-150, with spring down safety function
Gross weight | 9.6 Kilogram |
Net weight | 9.598 Kilogram |
Volume | 18.081 Liter |
EAN | 5714279426069 |
Gross weight | 9.6 Kilogram |
Net weight | 9.598 Kilogram |
Volume | 18.081 Liter |
EAN | 5714279426069 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 125-150 |
Contain batteries | No |
Control characteristic | Linear / Equal percentage |
Control signal type | 0-10 VDC, 0-5 VDC, 2-10 VDC, 5-10 VDC, 2-6 VDC, 6-10 VDC, 0-20 mA, 4-20 mA, BACnet MS/TP, Modbus RTU |
Description | NovoCon L, Digital actuator for AB-QM DN 125-150, with spring down safety function |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
IP protection class | IP54 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Spring down |
Stroke [mm] | 50 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | NovoCon L |
UK RoHS compliance | Out of scope |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 125-150 |
Contain batteries | No |
Control characteristic | Linear / Equal percentage |
Control signal type | 0-10 VDC, 0-5 VDC, 2-10 VDC, 5-10 VDC, 2-6 VDC, 6-10 VDC, 0-20 mA, 4-20 mA, BACnet MS/TP, Modbus RTU |
Description | NovoCon L, Digital actuator for AB-QM DN 125-150, with spring down safety function |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
IP protection class | IP54 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Spring down |
Stroke [mm] | 50 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | NovoCon L |
UK RoHS compliance | Out of scope |