AB-QM, DN 15, Without test plugs, Internal thread
003Z8321
AB-QM DN 15, without test plugs, Internal thread, PN25, pressure independent balancing and control valve
AB-QM DN 15, without test plugs, Internal thread, PN25, pressure independent balancing and control valve
Gross weight | 0.565 Kilogram |
Net weight | 0.507 Kilogram |
Volume | 0.972 Liter |
EAN | 5714279039955 |
Gross weight | 0.565 Kilogram |
Net weight | 0.507 Kilogram |
Volume | 0.972 Liter |
EAN | 5714279039955 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | AB-QM DN 15, without test plugs, Internal thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 16 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.65 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b2a642ef-a80a-42a1-a9af-6eb95466dd1d |
SCIP dossier product name | AB-QM 10-32 - 4g |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 4 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
Version | AB-QM 4.0 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | AB-QM DN 15, without test plugs, Internal thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 16 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.65 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b2a642ef-a80a-42a1-a9af-6eb95466dd1d |
SCIP dossier product name | AB-QM 10-32 - 4g |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 4 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
Version | AB-QM 4.0 |