AB-QM, DN 20, With test plugs, Internal thread

003Z8303

AB-QM DN 20, with test plugs, Internal thread, PN25, pressure independent balancing and control valve

Product details

Gross weight 0.736 Kilogram
Net weight 0.664 Kilogram
Volume 0.968 Liter
EAN 5714279039757

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types Internal thread
Description AB-QM DN 20, with test plugs, Internal thread, PN25, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
Differential pressure [kPa] [Min] 16 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 1.1 m³/h
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b2a642ef-a80a-42a1-a9af-6eb95466dd1d
SCIP dossier product name AB-QM 10-32 - 4g
Starting pressure [kPa] 16 KPa
Stroke [mm] 4 mm
Test plugs With test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 20
Version AB-QM 4.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality