AB-QM, DN 15, Low flow, With test plugs, Internal thread

003Z8300

AB-QM DN 15 Low flow, with test plugs, Internal thread, PN25, pressure independent balancing and control valve

Product details

Gross weight 0.622 Kilogram
Net weight 0.557 Kilogram
Volume 0.978 Liter
EAN 5714279039580

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types Internal thread
Description AB-QM DN 15 Low flow, with test plugs, Internal thread, PN25, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
Differential pressure [kPa] [Min] 16 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 0.2 m³/h
Flow type Low flow
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b2a642ef-a80a-42a1-a9af-6eb95466dd1d
SCIP dossier product name AB-QM 10-32 - 4g
Starting pressure [kPa] 16 KPa
Stroke [mm] 4 mm
Test plugs With test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 15
Version AB-QM 4.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality