PFM 1000, 10.00 bar
003Z8260
PFM 1000, 10 bar, measuring instrument for balancing cooling, heating and domestic hot water systems.
PFM 1000, 10 bar, measuring instrument for balancing cooling, heating and domestic hot water systems.
Gross weight | 2.554 Kilogram |
Net weight | 2.5 Kilogram |
Volume | 11.52 Liter |
EAN | 5702428581141 |
Gross weight | 2.554 Kilogram |
Net weight | 2.5 Kilogram |
Volume | 11.52 Liter |
EAN | 5702428581141 |
China RoHS compliance | Out of scope |
Description | PFM 1000, 10 bar, measuring instrument for balancing cooling, heating and domestic hot water systems. |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP65 |
Label product | Yes |
Media temperature [°C] [Max] | 90 °C |
Media temperature [°C] [Min] | -5 °C |
Pressure [bar] | 10 bar |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fe0418e0-6052-492f-a342-5c5f25df19d5 |
SCIP dossier product name | 003Z8260 |
Type | PFM 1000 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Description | PFM 1000, 10 bar, measuring instrument for balancing cooling, heating and domestic hot water systems. |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP65 |
Label product | Yes |
Media temperature [°C] [Max] | 90 °C |
Media temperature [°C] [Min] | -5 °C |
Pressure [bar] | 10 bar |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fe0418e0-6052-492f-a342-5c5f25df19d5 |
SCIP dossier product name | 003Z8260 |
Type | PFM 1000 |
UK RoHS compliance | Out of scope |