AB-QM, DN 20, High flow, Without test plugs, External Thread

003Z8224

AB-QM DN 20 High flow, without test plugs, External thread, PN25, pressure independent balancing and control valve

Product details

Gross weight 0.71 Kilogram
Net weight 0.658 Kilogram
Volume 1 Liter
EAN 5714279039092

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-QM DN 20 High flow, without test plugs, External thread, PN25, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
Differential pressure [kPa] [Min] 25 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 1.9 m³/h
Flow type High flow
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 475bf79a-0314-47d0-b31a-abd69eda7372
SCIP dossier product name AB-QM DN 20 HF  w/o TP. Ext.
Starting pressure [kPa] 32 KPa
Stroke [mm] 4 mm
Test plugs Without test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material DZR Brass (CW 602N)
Valve size DN 20
Version AB-QM 4.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality