AB-QM, DN 32, High flow, With test plugs, External Thread
003Z8208
AB-QM, DN 32 HF, with test plugs, external thread, PN25, pressure independent balancing and control valve
AB-QM, DN 32 HF, with test plugs, external thread, PN25, pressure independent balancing and control valve
Gross weight | 1.773 千克 |
Net weight | 1.65 千克 |
Volume | 3.225 升 |
EAN | 5715162441589 |
Gross weight | 1.773 千克 |
Net weight | 1.65 千克 |
Volume | 3.225 升 |
EAN | 5715162441589 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM, DN 32 HF, with test plugs, external thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 30 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 5 m³/h |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 54e972d3-3b3b-47b6-b954-706d7127f196 |
SCIP dossier product name | AB QM DN32 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 4 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 32 |
Version | AB-QM 4.0 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM, DN 32 HF, with test plugs, external thread, PN25, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
Differential pressure [kPa] [Min] | 30 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 5 m³/h |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 25 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 54e972d3-3b3b-47b6-b954-706d7127f196 |
SCIP dossier product name | AB QM DN32 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 4 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 32 |
Version | AB-QM 4.0 |