Setting scale service kit ASV-PV 4g DN 40, 5-25 kPa
003Z7844
Setting scale service kit ASV-PV 4g DN 40, 5-25 kPa
Setting scale service kit ASV-PV 4g DN 40, 5-25 kPa
Gross weight | 0.325 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 1.426 Liter |
EAN | 5710104083896 |
Gross weight | 0.325 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 1.426 Liter |
EAN | 5710104083896 |
Description | Setting scale service kit ASV-PV 4g DN 40, 5-25 kPa |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |
Description | Setting scale service kit ASV-PV 4g DN 40, 5-25 kPa |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |