Setting scale service kit ASV-PV 4g DN 32, 5-25 kPa
003Z7843
Setting scale service kit ASV-PV 4g DN 32, 5-25 kPa
Setting scale service kit ASV-PV 4g DN 32, 5-25 kPa
Gross weight | 0.308 Kilogram |
Net weight | 0.272 Kilogram |
Volume | 1.463 Liter |
EAN | 5710104083810 |
Gross weight | 0.308 Kilogram |
Net weight | 0.272 Kilogram |
Volume | 1.463 Liter |
EAN | 5710104083810 |
Connection to valve | DN 32-50 |
Description | Setting scale service kit ASV-PV 4g DN 32, 5-25 kPa |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |
Usage | ASV-PV (4th gen.) |
Connection to valve | DN 32-50 |
Description | Setting scale service kit ASV-PV 4g DN 32, 5-25 kPa |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |
Usage | ASV-PV (4th gen.) |