Setting scale service kit ASV-PV 4g DN 15 - 20, 5-25 kPa
003Z7841
Setting scale service kit ASV-PV 4g DN 15 - 20, 5-25 kPa
Setting scale service kit ASV-PV 4g DN 15 - 20, 5-25 kPa
Gross weight | 0.05 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.216 Liter |
EAN | 5710104089515 |
Gross weight | 0.05 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.216 Liter |
EAN | 5710104089515 |
Description | Setting scale service kit ASV-PV 4g DN 15 - 20, 5-25 kPa |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |
Description | Setting scale service kit ASV-PV 4g DN 15 - 20, 5-25 kPa |
In scope of WEEE and contain batteries | No |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Automatic balancing accessories |