ASV-D, DN 25, Internal thread

003Z7010

ASV-D valve DN 25

Product details

Gross weight 0.96 Kilogram
Net weight 0.83 Kilogram
Volume 0.42 Liter
EAN 5702424617912

 

Connection types Internal thread
Description ASV-D valve DN 25
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 9.5 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 76bea36b-35ef-421e-bf82-0ee0ad554e3f
SCIP dossier product name MSV-D/ASV-D
Type ASV-D
Valve body material CW 617N
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality