MTCV PURE, Version: A, DN 20

003Z6520

MTCV PURE A VERSION DN20

Product details

Gross weight 0.621 Kilogram
Net weight 0.588 Kilogram
Volume 0.495 Liter
EAN 5715162502815

 

Connection types Internal thread
Contain batteries No
Description MTCV PURE A VERSION DN20
Differential pressure over the valve [kPa] [Max] 100 KPa
Disinfection function No
Factory setting [°C] 50 °C
Kvs values [m³/h] 1.8 m³/h
Lead content less than 0,1%
Media temperature [°C] [Max] 100 °C
Pressure class PN 10
Product group Hot water balancing
REACH Candidate List substances No
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 35 °C
Type MTCV PURE
Valve size DN 20
Version A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality