LENO MSV-BD, DN 15, External Thread

003Z4101

MSV-BD DN 15, External thread, manual balancing valve

Product details

Gross weight 0.84 Kilogram
Net weight 0.772 Kilogram
Volume 2.201 Liter
EAN 5702420084602

 

China RoHS compliance Out of scope
Connection types External Thread
Connections G ¾ A
Description MSV-BD DN 15, External thread, manual balancing valve
Differential pressure range [bar] [Max] 2.5 bar
Drain function Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 35d16385-2142-475f-afb7-d3dbdff39012
SCIP dossier product name MSV-BD DN15-DN50 (1)
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-BD
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality