ASV-BD, DN 20, Internal thread

003Z4042

ASV-BD DN 20, Internal thread, shut-off valve

Product details

Gross weight 0.88 Kilogram
Net weight 0.876 Kilogram
Volume 2.235 Liter
EAN 5702420114644

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-BD DN 20, Internal thread, shut-off valve
Differential pressure over the valve [kPa] [Min] 10 KPa
Drain function Optional via accessory
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 20
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 714d857a-c2dc-49c1-8985-18c8bb0d1890
SCIP dossier product name "ASV-BD"
Setting scale Yes
Shut-off function Yes
Type ASV-BD
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality