RA-HC, DN 15, With test plugs, Internal thread
003Z3931
RA-HC DN 15, internal thread with test plugs, control valve
RA-HC DN 15, internal thread with test plugs, control valve
Gross weight | 0.435 Kilogram |
Net weight | 0.435 Kilogram |
Volume | 0.559 Liter |
EAN | 5702420125947 |
Gross weight | 0.435 Kilogram |
Net weight | 0.435 Kilogram |
Volume | 0.559 Liter |
EAN | 5702420125947 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Contain batteries | No |
Description | RA-HC DN 15, internal thread with test plugs, control valve |
Differential pressure range [bar] [Max] | 1.8 bar |
Kvs values [m³/h] | 2.8 m³/h |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test plugs | With test plugs |
Type | RA-HC |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Contain batteries | No |
Description | RA-HC DN 15, internal thread with test plugs, control valve |
Differential pressure range [bar] [Max] | 1.8 bar |
Kvs values [m³/h] | 2.8 m³/h |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test plugs | With test plugs |
Type | RA-HC |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass |
Valve size | DN 15 |