CCR2+

003Z3851

CCR2+ Controller, disinfection process control and temperature registration

Product details

Gross weight 0.442 Kilogram
Net weight 0.3 Kilogram
Volume 2.053 Liter
EAN 5702428512718

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Data communication protocols Modbus RTU RS485
Modbus TCP/IP
Description CCR2+ Controller, disinfection process control and temperature registration
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Installation Din RAIL 35 mm
IP protection class IP20
Label product Yes
Power consumption (standby) [W] 10 W
Product group Hot water balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply voltage [V] DC 24 V
Type CCR2+

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality