Measuring orifices, DN 500, PN 25

003Z2286

Measuring orifice DN500 (PN25)

Product details

Gross weight 25 Kilogram
Net weight 23 Kilogram
Volume 51.263 Liter
EAN 5702420118017

 

China RoHS compliance Out of scope
Description Measuring orifice DN500 (PN25)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 4230 m³/h
Pressure class PN 25
Product group Manual balancing
Size DN 500
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality