Measuring orifices, DN 400, PN 25

003Z2284

Measuring orifice DN400 (PN25)

Product details

Gross weight 16.794 Kilogram
Net weight 16.794 Kilogram
Volume 13.613 Liter
EAN 5702420117997

 

China RoHS compliance Out of scope
Description Measuring orifice DN400 (PN25)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2650 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 400
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality