Measuring orifices, DN 300, PN 25

003Z2282

Measuring orifice DN300 (PN25)

Product details

Gross weight 8.764 Kilogram
Net weight 8.764 Kilogram
Volume 8.325 Liter
EAN 5702420117973

 

China RoHS compliance Out of scope
Description Measuring orifice DN300 (PN25)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1880 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 300
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality