Measuring orifices, DN 250, PN 25

003Z2281

Measuring orifice DN250 (PN25)

Product details

Gross weight 7.35 Kilogram
Net weight 6.35 Kilogram
Volume 4.446 Liter
EAN 5702421551196

 

China RoHS compliance Out of scope
Description Measuring orifice DN250 (PN25)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1219 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 250
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality