Measuring orifices, DN 200, PN 25

003Z2280

Measuring orifice DN200 (PN25)

Product details

Gross weight 6.212 Kilogram
Net weight 5.738 Kilogram
Volume 4.896 Liter
EAN 5702421551189

 

China RoHS compliance Out of scope
Description Measuring orifice DN200 (PN25)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 798 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 200
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality