Measuring orifices, DN 80, PN 25

003Z2262

Measuring orifice DN80 (PN16+25+40)

Product details

Gross weight 2.807 Kilogram
Net weight 2.807 Kilogram
Volume 6.241 Liter
EAN 5702420117911

 

China RoHS compliance Out of scope
Description Measuring orifice DN80 (PN16+25+40)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 119 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 80
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality