PV controller upgrade part DN 32-40

003Z2159

PV controller upgrade part DN 32-40

Product details

Gross weight 2.774 Kilogram
Net weight 2.71 Kilogram
Volume 4.474 Liter
EAN 5702420082622

 

Comments Included impulse tube 1,5 m and threaded connector
Connection to valve DN 32-40
Description PV controller upgrade part DN 32-40
In scope of WEEE and contain batteries No
Package depth [mm] 240 mm
Package height [mm] 140 mm
Package width [mm] 140 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV-M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality