PV controller upgrade part DN 25

003Z2158

PV controller upgrade part DN 25

Product details

Gross weight 1.518 Kilogram
Net weight 1.518 Kilogram
Volume 3.496 Liter
EAN 5702420082608

 

Comments Included impulse tube 1,5 m and threaded connector
Connection to valve DN 25
Description PV controller upgrade part DN 25
In scope of WEEE and contain batteries No
Package depth [mm] 190 mm
Package height [mm] 115 mm
Package width [mm] 160 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV-M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality