PV controller upgrade part DN 20

003Z2157

PV controller upgrade part DN 20

Product details

Gross weight 0.82 Kilogram
Net weight 0.8 Kilogram
Volume 1.385 Liter
EAN 5702420082585

 

Comments Included impulse tube 1,5 m and threaded connector
Connection to valve DN 20
Description PV controller upgrade part DN 20
In scope of WEEE and contain batteries No
Package depth [mm] 145 mm
Package height [mm] 91 mm
Package width [mm] 105 mm
Product group Automatic balancing
REACH Candidate List substances No
Type Automatic balancing accessories
Usage USV-M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality