PV controller upgrade part DN 15

003Z2156

PV controller upgrade part DN 15

Product details

Gross weight 0.514 Kilogram
Net weight 0.5 Kilogram
Volume 1.323 Liter
EAN 5702420082561

 

Comments Included impulse tube 1,5 m and threaded connector
Connection to valve DN 15
Description PV controller upgrade part DN 15
In scope of WEEE and contain batteries No
Package depth [mm] 145 mm
Package height [mm] 95 mm
Package width [mm] 105 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV-M

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality