USV-M and USV-I Set, DN 40, Internal thread

003Z2145

Set of USV-M and USV-I, DN 40, Internal thread

Product details

Gross weight 2.924 Kilogram
Net weight 2.924 Kilogram
Volume 3.46 Liter
EAN 5702420083612

 

Connection types Internal thread
Contain batteries No
Description Set of USV-M and USV-I, DN 40, Internal thread
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type USV-M and USV-I Set
Valve size DN 40

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality