USV-M, DN 32, Internal thread
003Z2124
This product is not available in this store. Please contact your local Customer Service Center.
USV-M DN 32, internal thread, upgradable balancing valve
USV-M DN 32, internal thread, upgradable balancing valve
Gross weight | 1.47 Kilogram |
Net weight | 1.46 Kilogram |
Volume | 2.055 Liter |
EAN | 5702420082455 |
Gross weight | 1.47 Kilogram |
Net weight | 1.46 Kilogram |
Volume | 2.055 Liter |
EAN | 5702420082455 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Contain batteries | No |
Description | USV-M DN 32, internal thread, upgradable balancing valve |
Differential pressure over the valve [kPa] [Max] | 80 KPa |
Drain function | Yes |
Flow limitation | Yes |
Kvs values [m³/h] | 6.3 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Setting scale | No |
Shut-off function | Yes |
Type | USV-M |
Upgradeability | Yes |
Valve body material | Brass |
Valve size | DN 32 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Contain batteries | No |
Description | USV-M DN 32, internal thread, upgradable balancing valve |
Differential pressure over the valve [kPa] [Max] | 80 KPa |
Drain function | Yes |
Flow limitation | Yes |
Kvs values [m³/h] | 6.3 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Setting scale | No |
Shut-off function | Yes |
Type | USV-M |
Upgradeability | Yes |
Valve body material | Brass |
Valve size | DN 32 |