AB-QM, DN 10, Low flow, With test plugs, External Thread
003Z1781
AB-QM DN 10 Low flow, Eurocon, with test plugs, pressure independent balancing and control valve, Industry pack (20 pcs)
AB-QM DN 10 Low flow, Eurocon, with test plugs, pressure independent balancing and control valve, Industry pack (20 pcs)
Gross weight | 0.38 Kg |
Net weight | 0.38 Kg |
Volume | 0.672 Liter |
EAN | 5710104094601 |
Gross weight | 0.38 Kg |
Net weight | 0.38 Kg |
Volume | 0.672 Liter |
EAN | 5710104094601 |
Actuator connection | M30 x 1.5 |
Connection types | External Thread |
Description | AB-QM DN 10 Low flow, Eurocon, with test plugs, pressure independent balancing and control valve, Industry pack (20 pcs) |
Differential pressure [kPa] [Max] | 600 KPa |
Flow nominal [m³/h] | 0.15 m³/h |
Flow type | Low flow |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 2.25 mm |
Test plugs | With test plugs |
Type | AB-QM |
Valve body material | DZR brass |
Valve size | DN 10 |
Version | AB-QM 3.0 |
Actuator connection | M30 x 1.5 |
Connection types | External Thread |
Description | AB-QM DN 10 Low flow, Eurocon, with test plugs, pressure independent balancing and control valve, Industry pack (20 pcs) |
Differential pressure [kPa] [Max] | 600 KPa |
Flow nominal [m³/h] | 0.15 m³/h |
Flow type | Low flow |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 2.25 mm |
Test plugs | With test plugs |
Type | AB-QM |
Valve body material | DZR brass |
Valve size | DN 10 |
Version | AB-QM 3.0 |