AB-QM, DN 50, With test plugs, External Thread
003Z1771
AB-QM NovoCon DN 50, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M
AB-QM NovoCon DN 50, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M
Gross weight | 7.906 Kilogram |
Net weight | 7.866 Kilogram |
Volume | 18.913 Liter |
EAN | 5714279003833 |
Gross weight | 7.906 Kilogram |
Net weight | 7.866 Kilogram |
Volume | 18.913 Liter |
EAN | 5714279003833 |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM NovoCon DN 50, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 12.5 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 895c13d2-aa37-49e5-a525-eb197599d612 |
SCIP dossier product name | AB-QM DN40 DN50 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 10 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve size | DN 50 |
Version | AB-QM NovoCon |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM NovoCon DN 50, with three test plugs, pressure independent balancing and control valve, to be used with NovoCon M |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 12.5 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 895c13d2-aa37-49e5-a525-eb197599d612 |
SCIP dossier product name | AB-QM DN40 DN50 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 10 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron EN-GJL-250 (GG-25) |
Valve size | DN 50 |
Version | AB-QM NovoCon |