AB-PM, DN 25, High pressure, External Thread
003Z1414
AB-PM HP DN 25, without test plugs, combined automatic balancing valve
AB-PM HP DN 25, without test plugs, combined automatic balancing valve
Gross weight | 1.43 Kilogram |
Net weight | 1.43 Kilogram |
Volume | 2.268 Liter |
EAN | 5710104083735 |
Gross weight | 1.43 Kilogram |
Net weight | 1.43 Kilogram |
Volume | 2.268 Liter |
EAN | 5710104083735 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | AB-PM HP DN 25, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 28 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 1.8 m³/h |
Impulse tube length [m] | 1.5 m |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Pressure version | High pressure |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1496c89-d9db-4056-9e63-832824da8c6c |
SCIP dossier product name | AB-PM DN25 HP without test plugs |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 25 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | AB-PM HP DN 25, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 28 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 1.8 m³/h |
Impulse tube length [m] | 1.5 m |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Pressure version | High pressure |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1496c89-d9db-4056-9e63-832824da8c6c |
SCIP dossier product name | AB-PM DN25 HP without test plugs |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 25 |