AB-PM, DN 20, High pressure, External Thread
003Z1413
AB-PM HP DN 20, without test plugs, combined automatic balancing valve
AB-PM HP DN 20, without test plugs, combined automatic balancing valve
Gross weight | 0.81 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 1.299 Liter |
EAN | 5710104083728 |
Gross weight | 0.81 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 1.299 Liter |
EAN | 5710104083728 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | AB-PM HP DN 20, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 28 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 0.9 m³/h |
Impulse tube length [m] | 1.5 m |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Pressure version | High pressure |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 31f26136-9f3a-4e31-861c-698013de448d |
SCIP dossier product name | AB-PM DN20 HP without test plugs |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 20 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | AB-PM HP DN 20, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 28 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 0.9 m³/h |
Impulse tube length [m] | 1.5 m |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Pressure version | High pressure |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 31f26136-9f3a-4e31-861c-698013de448d |
SCIP dossier product name | AB-PM DN20 HP without test plugs |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 20 |