AB-PM, DN 15, High pressure, External Thread

003Z1412

AB-PM HP DN 15, without test plugs, combined automatic balancing valve

Product details

Gross weight 0.603 Kilogram
Net weight 0.53 Kilogram
Volume 1.299 Liter
EAN 5710104083711

 

Actuator connection M30 x 1.5
China RoHS compliance Out of scope
Connection types External Thread
Description AB-PM HP DN 15, without test plugs, combined automatic balancing valve
Differential pressure [kPa] [Max] 400 KPa
Differential pressure [kPa] [Min] 28 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow max at dp=10kpa [m3/h] 0.5 m³/h
Impulse tube length [m] 1.5 m
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Mounting position Supply pipe
Pressure class PN 16
Pressure version High pressure
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 08b52bd3-d521-4f86-9737-e4f8aa766261
SCIP dossier product name AB-PM DN15 HP without test plugs
Type AB-PM
UK RoHS compliance Out of scope
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality