AB-PM, DN 10, External Thread
003Z1401
AB-PM DN 10, without test plugs, combined automatic balancing valve
AB-PM DN 10, without test plugs, combined automatic balancing valve
Gross weight | 0.512 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 1.378 Liter |
EAN | 5710104083681 |
Gross weight | 0.512 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 1.378 Liter |
EAN | 5710104083681 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-PM DN 10, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 18 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 0.1 m³/h |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1878d93f-eab3-4ddd-a3dd-44a9a947b529 |
SCIP dossier product name | AB-PM DN10-32 |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 10 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-PM DN 10, without test plugs, combined automatic balancing valve |
Differential pressure [kPa] [Max] | 400 KPa |
Differential pressure [kPa] [Min] | 18 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow max at dp=10kpa [m3/h] | 0.1 m³/h |
Impulse tube length [m] | 1.5 m |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Supply pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1878d93f-eab3-4ddd-a3dd-44a9a947b529 |
SCIP dossier product name | AB-PM DN10-32 |
Type | AB-PM |
UK RoHS compliance | Out of scope |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve size | DN 10 |