AB-QM ANSI, ½", High flow, Without test plugs, External thread NPT
003Z1332
AB-QM ½", High flow, without test plugs, pressure independent balancing and control valve
AB-QM ½", High flow, without test plugs, pressure independent balancing and control valve
Gross weight | 0.49 Kilogram |
Net weight | 0.47 Kilogram |
Volume | 0.912 Liter |
EAN | 5710104061535 |
Gross weight | 0.49 Kilogram |
Net weight | 0.47 Kilogram |
Volume | 0.912 Liter |
EAN | 5710104061535 |
Actuator connection | M30 x 1.5 |
Connection types | External thread NPT |
Description | AB-QM ½", High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 5 psi |
EU RoHS compliance | Yes with exemptions |
Flow [gpm] [Max] | 5 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4308eb33-f8bb-4ce9-85ed-0fa526a763b3 |
SCIP dossier product name | AB-QM 1/2" LF without test plugs |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 4 mm |
Test plugs | Without test plugs |
Type | AB-QM ANSI |
Valve body material | CW 617N |
Valve size | ½" |
Actuator connection | M30 x 1.5 |
Connection types | External thread NPT |
Description | AB-QM ½", High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 5 psi |
EU RoHS compliance | Yes with exemptions |
Flow [gpm] [Max] | 5 gal/min |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °C |
Media temperature [°F] [Min] | 15 °C |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4308eb33-f8bb-4ce9-85ed-0fa526a763b3 |
SCIP dossier product name | AB-QM 1/2" LF without test plugs |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 4 mm |
Test plugs | Without test plugs |
Type | AB-QM ANSI |
Valve body material | CW 617N |
Valve size | ½" |