AB-QM, DN 15, Low flow, Without test plugs, External Thread
003Z1252
AB-QM DN 15, Low flow, without test plugs, pressure independent balancing and control valve
AB-QM DN 15, Low flow, without test plugs, pressure independent balancing and control valve
Gross weight | 0.47 Kilogram |
Net weight | 0.46 Kilogram |
Volume | 0.902 Liter |
EAN | 5710104030005 |
Gross weight | 0.47 Kilogram |
Net weight | 0.46 Kilogram |
Volume | 0.902 Liter |
EAN | 5710104030005 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 15, Low flow, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.275 m³/h |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 348a7135-0f3f-4f72-a38a-7b22b43d5087 |
SCIP dossier product name | AB-QM DN15 Low F without measuring n. |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 2.25 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
Version | AB-QM 3.0 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN 15, Low flow, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 0.275 m³/h |
Flow type | Low flow |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 348a7135-0f3f-4f72-a38a-7b22b43d5087 |
SCIP dossier product name | AB-QM DN15 Low F without measuring n. |
Starting pressure [kPa] | 16 KPa |
Stroke [mm] | 2.25 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 15 |
Version | AB-QM 3.0 |