AB-QM, DN 32, High flow, Without test plugs, External Thread
003Z1225
AB-QM DN32 High flow, without test plugs, pressure independent balancing and control valve
AB-QM DN32 High flow, without test plugs, pressure independent balancing and control valve
Gross weight | 2.267 Kilogram |
Net weight | 2.233 Kilogram |
Volume | 2.655 Liter |
EAN | 5710104092423 |
Gross weight | 2.267 Kilogram |
Net weight | 2.233 Kilogram |
Volume | 2.655 Liter |
EAN | 5710104092423 |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN32 High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 4 m³/h |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0bb14a07-5fd8-4bee-9007-aceddae3be7f |
SCIP dossier product name | AB-QM DN32 HF PN16 |
Starting pressure [kPa] | 35 KPa |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 32 |
Version | AB-QM |
Actuator connection | M30 x 1.5 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | AB-QM DN32 High flow, without test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 4 m³/h |
Flow type | High flow |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0bb14a07-5fd8-4bee-9007-aceddae3be7f |
SCIP dossier product name | AB-QM DN32 HF PN16 |
Starting pressure [kPa] | 35 KPa |
Stroke [mm] | 4.5 mm |
Test plugs | Without test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | DZR Brass (CW 602N) |
Valve size | DN 32 |
Version | AB-QM |