MSV-F2, DN 350, PN 25, Flange

003Z1148

MSV-F2 DN 350 with test plugs PN25, manual balancing valve

Product details

Gross weight 450 Kilogram
Net weight 374 Kilogram
Volume 1245 Liter
EAN 5715162497418

 

China RoHS compliance Out of scope
Connection types Flange
Description MSV-F2 DN 350 with test plugs PN25, manual balancing valve
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2359 m³/h
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b53622cd-50a2-4626-a23a-856f12c6983e
SCIP dossier product name MSV-F2 MNF DN15-300
Setting scale Yes
Shut-off function Yes
Test plugs Yes
Type MSV-F2
UK RoHS compliance Out of scope
Valve body material Ductile iron (EN-GJS 400-15)
Valve size DN 350

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality