MSV-F2, DN 15, PN 25, Flange

003Z1092

MSV-F2 DN 15 with test plugs PN25, manual balancing valve

Product details

Gross weight 2.37 Kilogram
Net weight 1.983 Kilogram
Volume 6.6 Liter
EAN 5702421557716

 

China RoHS compliance Out of scope
Connection types Flange
Description MSV-F2 DN 15 with test plugs PN25, manual balancing valve
Differential pressure over the valve [kPa] [Max] 200 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Kvs values [m³/h] 3.1 m³/h
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 82522435-9abe-47bb-9a5c-ad1ddeb2eb2f
SCIP dossier product name MSV-F2 DN15-DN50
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type MSV-F2
UK RoHS compliance Out of scope
Valve body material Ductile iron (EN-GJS 400-15)
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality