AB-QM ANSI, 1½", With test plugs, External thread NPT

003Z0780

AB-QM 1½", with test plugs, pressure independent balancing and control valve

Product details

Gross weight 7.04 Kilogram
Net weight 6.934 Kilogram
Volume 19.43 Liter
EAN 5710104034652

 

Actuator connection M30 x 1.5
Connection types External thread NPT
Description AB-QM 1½", with test plugs, pressure independent balancing and control valve
Differential pressure range [psi] [Max] 60 psi
Differential pressure range [psi] [Min] 4 psi
EU RoHS compliance Yes with exemptions
Flow [gpm] [Max] 33 gal/min
In scope of WEEE and contain batteries No
Media temperature [°F] [Max] 250 °F
Media temperature [°F] [Min] 15 °F
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Static pressure [psi] [Max] 250 psi
Stroke [mm] 10 mm
Test plugs With test plugs
Type AB-QM ANSI
Valve body material Ductile iron (EN-GJL-250)
Valve size 1½"

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality