AB-QM, DN 100, With test plugs, Flange
003Z0775
AB-QM DN 100, with three test plugs, pressure independent balancing and control valve
AB-QM DN 100, with three test plugs, pressure independent balancing and control valve
Gross weight | 57.8 Kilogram |
Net weight | 57.8 Kilogram |
Volume | 88.8 Liter |
EAN | 5710104034102 |
Gross weight | 57.8 Kilogram |
Net weight | 57.8 Kilogram |
Volume | 88.8 Liter |
EAN | 5710104034102 |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM DN 100, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 38 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b01c3cca-8324-4bda-8070-982597d4a155 |
SCIP dossier product name | AB-QM DN65-150 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 15 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 100 |
Version | AB-QM |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM DN 100, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 38 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b01c3cca-8324-4bda-8070-982597d4a155 |
SCIP dossier product name | AB-QM DN65-150 |
Starting pressure [kPa] | 30 KPa |
Stroke [mm] | 15 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 100 |
Version | AB-QM |