AB-QM, DN 200, High flow, With test plugs, Flange

003Z0717

AB-QM DN 200 High flow, with three test plugs, pressure independent balancing and control valve

Product details

Gross weight 253.6 Kilogram
Net weight 253 Kilogram
Volume 648 Liter
EAN 5702425082139

 

Actuator connection Danfoss standard
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description AB-QM DN 200 High flow, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 270 m³/h
Flow type High flow
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Pressure independent balancing and control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 83a23ab2-e2d8-4a66-ab11-bdc5cc9d6f2c
SCIP dossier product name AB-QM DN 125 - 250
Starting pressure [kPa] 60 KPa
Stroke [mm] 30 mm
Test plugs With test plugs
Type AB-QM
UK RoHS compliance Out of scope
Valve body material Grey iron (EN-GJL-250)
Valve size DN 200
Version AB-QM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality