AB-QM, DN 200, With test plugs, Flange
003Z0707
AB-QM DN 200, with three test plugs, pressure independent balancing and control valve
AB-QM DN 200, with three test plugs, pressure independent balancing and control valve
Gross weight | 244.8 Kilogram |
Net weight | 244.8 Kilogram |
Volume | 696 Liter |
EAN | 5710104012902 |
Gross weight | 244.8 Kilogram |
Net weight | 244.8 Kilogram |
Volume | 696 Liter |
EAN | 5710104012902 |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM DN 200, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 200 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 83a23ab2-e2d8-4a66-ab11-bdc5cc9d6f2c |
SCIP dossier product name | AB-QM DN200 |
Starting pressure [kPa] | 45 KPa |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 200 |
Version | AB-QM |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | AB-QM DN 200, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 200 m³/h |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 83a23ab2-e2d8-4a66-ab11-bdc5cc9d6f2c |
SCIP dossier product name | AB-QM DN200 |
Starting pressure [kPa] | 45 KPa |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 200 |
Version | AB-QM |