AB-QM, DN 150, With test plugs, Flange
003Z0706
AB-QM DN 150, with three test plugs, pressure independent balancing and control valve
AB-QM DN 150, with three test plugs, pressure independent balancing and control valve
Gross weight | 160 Kilogram |
Net weight | 138 Kilogram |
Volume | 648 Liter |
EAN | 5702420085890 |
Gross weight | 160 Kilogram |
Net weight | 138 Kilogram |
Volume | 648 Liter |
EAN | 5702420085890 |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
Description | AB-QM DN 150, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 145 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 200d0ab3-b284-4d5e-b641-1a60786437fe |
SCIP dossier product name | AB-QM DN150 |
Starting pressure [kPa] | 40 KPa |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 150 |
Version | AB-QM |
Actuator connection | Danfoss standard |
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
Description | AB-QM DN 150, with three test plugs, pressure independent balancing and control valve |
Differential pressure [kPa] [Max] | 600 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow nominal [m³/h] | 145 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Pressure independent balancing and control valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 200d0ab3-b284-4d5e-b641-1a60786437fe |
SCIP dossier product name | AB-QM DN150 |
Starting pressure [kPa] | 40 KPa |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Type | AB-QM |
UK RoHS compliance | Out of scope |
Valve body material | Grey iron (EN-GJL-250) |
Valve size | DN 150 |
Version | AB-QM |