Adapter X large ASV DN125-250

003Z0687

Adapter X large ASV DN125-250

Product details

Gross weight 0.375 Kilogram
Net weight 0.15 Kilogram
Volume 0.608 Liter
EAN 5710104510330

 

Description Adapter X large ASV DN125-250
In scope of WEEE and contain batteries No
Material CW614N
Pressure nominal [bar] 16 bar
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Automatic balancing accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality