One-pipe solutions, QT, 65 °C - 85 °C, DN 25-32

003Z0387

QT 65-85 °C, DN 25-32, thermostatic actuator for return temperature control

Product details

Gross weight 0.236 Kilogram
Net weight 0.214 Kilogram
Volume 1.425 Liter
EAN 5714279003338

 

Capillary tube length [m] 0.6 m
Compatibility with AB-QM size DN 25-32
Contain batteries No
Description QT 65-85 °C, DN 25-32, thermostatic actuator for return temperature control
Product group One-pipe solutions
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Temperature setting range [°C] [Max] 85 °C
Temperature setting range [°C] [Min] 65 °C
Type QT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality